Product groups

Indexing plunger with twist knob

go back
Test

Rapid positioning and locking - indexing plungers with twist knob

KIPP now has indexing plungers with twist knobs in various sizes in its product range. These plungers make a quick adjustment and positioning of movable components extremely easy.



With these indexing plungers, components can be quickly positioned and locked by simply twisting and sliding. In addition, the plungers prevent a change in the indexed position due to transverse forces.

Incorrect operation is as good as prevented due to ON/OFF or ON/MID/OFF markings.

The key facts at a glance:

• Pin and housing made from nickel-plated steel, twist knob plastic

• Optionally with thread or with flange

• Pin diameters 5 mm and 7 mm

• Versions with ON/OFF display or ON/MID/OFF display

Our new indexing plungers with twist knob made from nickel-plated steel with a thermoplastic twist knob. The indexing pin is tapered. Matching steel conical bushes to suit both pin diameters are available.

The plungers are not only ideal for positioning on guide rails in machine constructions, but also for use in fixture constructions and in packaging plants as well as for indexing on extensions or latches in vehicle construction.


Get information about our wide selection of indexing plungers with twist knob!


Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33