HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Hygiene Shield

go back
  • Hygiene Shield

KIPP HYGIENE SHIELD

The KIPP HYGIENE SHIELD offers your employees and your customers sure protection from the coughing, sneezing and saliva of others.
The combination of Plexiglas and square tube can be flexibly configured to your requirements. Several counter and floor standing versions are available. Ideally suited for medical areas, doctors' surgeries, food markets, reception areas, etc.
Product advantages:
  • Individually adaptable
  • Hygienic cleaning
  • Supplied pre-assembled
  • Available quickly

Free-standing floor version / K1081.21

Total height 1903 mm
Width 900 mm
Foot length 530 mm 
  • Square profile, frame top open
  • Acrylic glass 850 x 850 mm (4 mm thick)
  • Total clearance height 1000 mm
  • Pass-through clearance 140 mm by a table height of 860 mm

Screwed-down floor version / K1081.22

Total height 1886 mm
Width 900 mm
Foot area each 72 x 60 mm 
  • Square profile, frame top open
  • Acrylic glass 850 x 850 mm (4 mm thick)
  • Total clearance height 1000 mm
  • Pass-through clearance 140 mm by a table height of 860 mm

Bodenaufsteller rollbar / K1081.26

Höhe komplett 1960 mm
Breite 900 mm
Länge Fuß 530 mm
  • Vierkantprofil, Rahmen oben offen
  • Acrylglas 850 x 850 mm (Stärke 4 mm)
  • Gesamte lichte Höhe 1060 mm
  • 2 Lenkrollen mit Radfeststellern für sicheren Stand

Free-standing counter version / K1081.11

Total height 1025 mm
Pass-through gap 145 mm>/td>
Width 900 mm
Foot length 530 mm 
  • Square profile, frame top open
  • Acrylic glass 850 x 850 mm (4 mm thick)

Screwed-down counter version / K1081.12

Total height 1025 mm
Pass-through gap 145 mm>/td>
Width 900 mm
Foot area each 72 x 60 mm 
  • Square profile, frame top open
  • Acrylic glass 850 x 850 mm (4 mm thick)

Front mounted counter version / K1081.13

Total height 1275 mm
Pass-through gap variable>/td>
Width 900 mm
Foot area each 72 x 60 mm 
  • Square profile, frame top open
  • Acrylic glass 850 x 850 mm (4 mm thick)

Special versions
On request, we can also supply all types in special sizes (dimensions can be configured individually).

Other version also possible on request:
  • Screwed-on ceiling panel
  • Screwed-on wall panel

Let our team advise you now:

Gerd Wiedemaier
Special solutions Germany

Tel.: 07454 793-48
gerd.wiedemaier@kipp.com

Daniel Sauter
Special solutions Germany

Tel.: +49 7454 793-7656
daniel.sauter@kipp.com

Klaus Bühler
Contact dealer

Tel.: +49 7454 793-163
klaus.buehler@kipp.com

Hamit Ürgür
Special solutions international

Tel.: +49 7454 793-7537
hamit.uerguer@kipp.com