|
|
|
The MEDI grip product line was specially developed by KIPP for areas with the highest hygienic requirements. These products have a familiar ergonomic form. By using a special plastic containing micro-silver, the surfaces have an antibacterial effect. |
This guarantees high effectiveness against harmful bacteria (e.g. multi-resistant germs, MRSA). The silver particles are incorporated into the plastic and are active throughout the entire product life cycle. |
How it works: |
Silver ions are effective in preventing harmful microorganisms from forming on the product surface, promoting a constant reduction of the existing germs on the MEDI grip products. Between cleaning cycles, the risk of infection upon contact is significantly reduced. Confirmation from an accredited testing laboratory is available. |
|
- Products feature proven KIPP designs
- Antibacterial effect over a long period of time
- Resistant to humidity and cleaning products
- No toxic side effects
|
Application: |
Mounting on equipment and plants in areas with high hygienic requirements. |
- Medical technology/laboratories/research
- Hospitals/clinics
- Rehab/care facilities
- Food production
|
|
|
|
Availability Here you can check item's availability. |
|