HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Ball knobs configured
KK001

Ball knobs configured

go back

Item description/product images

DescriptionMaterial:Thermoplastic (PA12) or alumideVersion:Black, blue, red, green, orange, yellow. By Alumide silver-grey only.Note:

The item can be freely configured using the product configurator.
The size, thread and colour can be freely selected.
This configurator provides virtually unlimited design freedom.

All parts are produced on a customer-specific basis and cannot be exchanged.

The following discount scale applies:
15% for 5 items or more
18% for 10 items or more
20% for 100 items or more

Attention:

All prices for configurable items are given in euros (€).

Applications:After registering for free (LOGIN), users can access the configurator.
Depending on the browser type (optimised for Google Chrome, Mozilla Firefox, Opera or Safari), the value can be entered directly via the input fields or modified using the arrow buttons.
Every change made using the arrow buttons affects the product shown in the configurator; if the value is entered via the number field, the configuration changes when the user moves to the next field.
LOGO:
It is possible to upload a LOGO. The logo is positioned at the top of the item in the centre and recessed by around 2 mm. As the data is processed manually, a preview image cannot be generated. A one-off surcharge applies – the amount is stated during the process and included in the price field.
The position of the logo must be confirmed by the customer.
Once the quantity has been entered, the item is moved to the shopping cart, the order process continues and the order is completed.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet KK001 Ball knobs configured 324 kB

3D configurator

You must be logged in to use our 3D configurator If you do not already have an account, you can register here:

I am new here

Drawings

Ball knobs configured
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33