Product groups

Polypropylene (PP)
Polypropylene with 30% glass fibres (PP GF 30)

Short designation PP PP GF 30
Description Polypropylene
(homopolymer)
Polypropylene with 30% glass fibres
Mechanical properties    
  Test specimen condition Standard Standard
  Tensile strength [MPa] No info No info
  Elastic modulus (tensile) [MPa] 1450 7000
  Ball indentation hardness [MPa] 72 110
Physical properties    
  Density [g/cm³] 0.903 1.12
  Melting point [°C] 163 165
Application temperatures    
  Max. temp., short-term [°C] 140 140
  Max. temp., continuous [°C] 100 100
  Min. application temp. [°C] 0 -30
Other properties    
  Flammability according to UL 94 HB HB
  Water absorption
  (normal climate) [%]
<0.1 <0.1
Chemical resistance    
  Mineral grease and oils + +
  Petrol + +
  Weak/strong acids +/+ +/+
  Weak/strong alkalis +/+ +/+
  Perchloroethylene + o
  Trichloroethylene + o
  Acetone + +
  Alcohols + +
  Hydrolysis resistance
  (hot water)
+ +
  Weather/UV radiation o o
+ resistant / o conditionally resistant / - not resistant
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33