Product groups

Zinc alloy

Material No. ZL0430
DIN material No. ZL2
Abbreviation GD-ZnAl4Cu3
Description Zinc alloy
Composition
Alloy constituents [%]
Al: 3.8 – 4.2
Cu: 2.7 – 3.3
Density [g/cm³] 6.80
Yield point
Rp0.2 [N/mm²] min. – max.
270
Tensile strength
Rm [N/mm²]  min. – max.
340
Elongation after fracture
A [%]  min. – max.
6
Brinell hardness
HB reference value
130

Corrosion resistance
in normal atmosphere
Good

Corrosion resistance
in coastal atmosphere
Poor
Machinability Good
Weldability Not specified
Anodising capability Not suitable
High-gloss polishing,
mechanical
Good
Main uses Automotive industry, machine and equipment construction, sanitary industry, precision engineering and electrical engineering, consumables, toys
This information is for reference only; we do not assume any liability for its accuracy. The properties of metal materials are highly dependent on their thermal and/or mechanical treatment.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33