Product groups

Cast iron with spheroidal graphite (ductile iron)

go back

Cast iron with spheroidal graphite (ductile iron)

Cast type Cast iron with spheroidal graphite (ductile iron)
Material No.  EN-JS1020
US standard (AISI) 60-40-18
DIN EN 10027-2  
Abbreviation EN-GJS-400 
Old designation  GGG 40
DIN EN 1563
Composition
[%]
 - 
Density [g/cm³] 7.10
R0.2 N/mm²
Yield strength
240
0.1% Elongation limit
Rp0.1 N/mm²
 - 
Tensile strength
Rm [N/mm²]
400
Brinell hardness  HB30
Sample <30 mm
135 – 180
Elongation after fracture  A%
min.: 15
Elastic modulus    E   kN/mm² 169
Compressive strength   Sdb  N/mm² 700
Workability Very good
Weldability  Limited, can be welded with special electrodes
Compressive strength  - 
Emergency-running properties Good
Thermal conductivity  - 
Vibration-absorbing properties  - 
Castability Very good
Other properties High strength, even under dynamic loads
Surface can be cured
Structure Mainly ferritic
Main uses Coupling parts, engine construction, cam shafts, fittings, pipes for water and gas lines, paddle wheels, nozzle rings, housing, parts for general machine construction,
side clamps, toggle clamp latches, toggle clamp push-pulls, pull handles, clamp straps, handles, press stands
This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33