Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Thermoplastic.Version:black.Note:Reducer sleeves are for clamping smaller tubes or where a conversion of round to square tubes is required.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0492 Reducer sleevesround 209 kB
 Technical information Thermoplastic tube clamping system 128 kB

Drawings (total overview)

Reducer sleevesround

Item selection/filter

Order No.Version 2A

BCDELCADAcc.PriceOrder
K0492.01812for round tubes12,25182,511,92,430 0.00 €
K0492.01814for round tubes14,25182,511,92,430 0.00 €
K0492.01815for round tubes15,25182,511,92,430 0.00 €
K0492.01816for round tubes16,25182,511,92,430 0.00 €
K0492.03020for round tubes20,25303,518,93,445 0.00 €
K0492.03025for round tubes25,25303,518,93,445 0.00 €
K0492.11810for square tubes10,25182,511,92,430 0.00 €
K0492.13020for square tubes20,25303,518,93,445 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33