Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Carbon steel.Version:Hardened, black oxidised.Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Advantages:– The built-in O-ring prevents dirt and foreign particles from entering.
– The clamping surface swivels back automatically after clamping.
– High load rating and small size.
Drawing reference:
Form C: smooth face
Form F: serrated face

1) Hole for pin as a rotation lock
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0286 Self-aligning pads self-righting 253 kB

Drawings (total overview)

Self-aligning pads self-righting

Item selection/filter

Order No.FormD1D2D3D4D5HH1H2TT1L6Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0286.105C18M51571,8142,10,8534,630 0.00 €
K0286.106C22M61882,816,52,51645,650 0.00 €
K0286.108C28M823113,321,53,41,3857,590 0.00 €
K0286.110C34M1029134,4274,21,61069,2140 0.00 €
K0286.112C40M1235165,4325212811,3220 0.00 €
K0286.305F18M51571,8142,10,8534,630 0.00 €
K0286.306F22M61882,816,52,51645,650 0.00 €
K0286.308F28M823113,321,53,41,3857,590 0.00 €
K0286.310F34M1029134,4274,21,61069,2140 0.00 €
K0286.312F40M1235165,4325212811,3220 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33