Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Screw carbon steel.
Ball ball-bearing steel.
Version:Screw grade min. 10.9, black.
Ball hardened, bright.
Note:Form A with full ball is used when a clean, polished pressure surface is required.
Non-parallel faces can be clamped, tensioned or supported distortion-free using Forms B and F with flattened balls, as the pivoting balls adapt up to 9°.
To prevent the ball from pivoting by more than 9°, Forms BV and FV with rotation lock must be selected.
Drawing reference:
Form A: full ball
Form B: flattened ball
Form BV: flattened ball, rotation lock
Form F: serrated flattened ball
Form FV: serrated flattened ball, rotation lock
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0380 Ball-end thrust screws with head 219 kB
 Grades 39,9 kB

Drawings (total overview)

Ball-end thrust screws with head

Ball-end thrust screws with head Form A, with full ball

More information

Drawings

Ball-end thrust screws with head Form A, with full ball

Item selection/filter

Order No.FormDD3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.10410AM479,92,142,533,5 0.00 €
K0380.10416AM4715,92,142,533,5 0.00 €
K0380.10420AM4719,92,142,533,5 0.00 €
K0380.10512AM58,512,12,45344,5 0.00 €
K0380.10516AM58,516,12,45344,5 0.00 €
K0380.10520AM58,520,12,45344,5 0.00 €
K0380.10620AM61020,836459 0.00 €
K0380.10630AM61030,836459 0.00 €
K0380.10640AM61040,8166459 0.00 €
K0380.10820AM81321,23,585,5615 0.00 €
K0380.10835AM81336,23,585,5615 0.00 €
K0380.10850AM81351,22285,5615 0.00 €
K0380.11025AM101626,74,5107820 0.00 €
K0380.11040AM101641,74,5107820 0.00 €
K0380.11060AM101661,728107820 0.00 €
K0380.11230AM1218325128,51030 0.00 €
K0380.11250AM1218525128,51030 0.00 €
K0380.11280AM12188244128,51030 0.00 €
K0380.11640AM162443,3616121460 0.00 €
K0380.11660AM162463,3616121460 0.00 €
K0380.11680AM162483,33616121460 0.00 €
K0380.12050AM203054,27,520151790 0.00 €
K0380.12080AM203084,22820151790 0.00 €
K0380.120100AM2030104,24820151790 0.00 €
K0380.12460AM243664,79241819120 0.00 €
K0380.12490AM243694,730241819120 0.00 €
K0380.124120AM2436124,760241819120 0.00 €

Ball-end thrust screws with head Form B, with flattened ball

More information

Drawings

Ball-end thrust screws with head Form B, with flattened ball

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.20410BM41,479.72,142,533,5 0.00 €
K0380.20416BM41,4715,72,142,533,5 0.00 €
K0380.20420BM41,4719,72,142,533,5 0.00 €
K0380.20512BM528,511,72,45344,5 0.00 €
K0380.20516BM528,515,72,45344,5 0.00 €
K0380.20520BM528,519,72,45344,5 0.00 €
K0380.20620BM63,2102036459 0.00 €
K0380.20630BM63,2103036459 0.00 €
K0380.20640BM63,21040166459 0.00 €
K0380.20820BM84,513203,585,5615 0.00 €
K0380.20835BM84,513353,585,5615 0.00 €
K0380.20850BM84,513502285,5615 0.00 €
K0380.21025BM10616254,5107820 0.00 €
K0380.21040BM10616404,5107820 0.00 €
K0380.21060BM106166028107820 0.00 €
K0380.21230BM127,218305128,51030 0.00 €
K0380.21250BM127,218505128,51030 0.00 €
K0380.21280BM127,2188044128,51030 0.00 €
K0380.21640BM1610,72440616121460 0.00 €
K0380.21660BM1610,72460616121460 0.00 €
K0380.21680BM1610,724803616121460 0.00 €
K0380.22050BM2013,530507,520151790 0.00 €
K0380.22080BM2013,530802820151790 0.00 €
K0380.220100BM2013,5301004820151790 0.00 €
K0380.22460BM2415,836609241819120 0.00 €
K0380.22490BM2415,8369030241819120 0.00 €
K0380.224120BM2415,83612060241819120 0.00 €

Ball-end thrust screws with head Form F, with flattened and serrated ball

More information

Drawings

Ball-end thrust screws with head Form F, with flattened and serrated ball

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.30820FM84,513203,585,5615 0.00 €
K0380.30835FM84,513353,585,5615 0.00 €
K0380.30850FM84,513502285,5615 0.00 €
K0380.31025FM10616254,5107820 0.00 €
K0380.31040FM10616404,5107820 0.00 €
K0380.31060FM106166028107820 0.00 €
K0380.31230FM127,218305128,51030 0.00 €
K0380.31250FM127,218505128,51030 0.00 €
K0380.31280FM127,2188044128,51030 0.00 €
K0380.31640FM1610,72440616121460 0.00 €
K0380.31660FM1610,72460616121460 0.00 €
K0380.31680FM1610,724803616121460 0.00 €
K0380.32050FM2013,530507,5201517900.00 €
K0380.32080FM2013,5308028201517900.00 €
K0380.320100FM2013,53010048201517900.00 €
K0380.32460FM2415,8366092418191200.00 €
K0380.32490FM2415,83690302418191200.00 €
K0380.324120FM2415,836120602418191200.00 €

Ball-end thrust screws with head Form BV, flattened ball with rotation lock

More information

Drawings

Ball-end thrust screws with head Form BV, flattened ball with rotation lock

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.40620BVM63,21020364560.00 €
K0380.40630BVM63,21030364560.00 €
K0380.40640BVM63,210401664560.00 €
K0380.40820BVM84,513203,585,569 0.00 €
K0380.40835BVM84,513353,585,569 0.00 €
K0380.40850BVM84,513502285,569 0.00 €
K0380.41025BVM10616254,5107812 0.00 €
K0380.41040BVM10616404,5107812 0.00 €
K0380.41060BVM106166028107812 0.00 €
K0380.41230BVM127,218305128,51018 0.00 €
K0380.41250BVM127,218505128,51018 0.00 €
K0380.41280BVM127,2188044128,51018 0.00 €
K0380.41640BVM1610,72440616121436 0.00 €
K0380.41660BVM1610,72460616121436 0.00 €
K0380.41680BVM1610,724803616121436 0.00 €
K0380.42050BVM2013,530507,5201517600.00 €
K0380.42080BVM2013,5308028201517600.00 €
K0380.420100BVM2013,53010048201517600.00 €
K0380.42460BVM2415,836609241819800.00 €
K0380.42490BVM2415,8369030241819800.00 €
K0380.424120BVM2415,83612060241819800.00 €

Ball-end thrust screws with head Form FV, flattened and serrated ball with rotation lock

More information

Drawings

Ball-end thrust screws with head Form FV, flattened and serrated ball with rotation lock

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.50820FVM84,513203,585,5690.00 €
K0380.50835FVM84,513353,585,5690.00 €
K0380.50850FVM84,513502285,5690.00 €
K0380.51025FVM10616254,5107812 0.00 €
K0380.51040FVM10616404,5107812 0.00 €
K0380.51060FVM106166028107812 0.00 €
K0380.51230FVM127,218305128,51018 0.00 €
K0380.51250FVM127,218505128,51018 0.00 €
K0380.51280FVM127,2188044128,51018 0.00 €
K0380.51640FVM1610,72440616121436 0.00 €
K0380.51660FVM1610,72460616121436 0.00 €
K0380.51680FVM1610,724803616121436 0.00 €
K0380.52050FVM2013,530507,5201517600.00 €
K0380.52080FVM2013,5308028201517600.00 €
K0380.520100FVM2013,53010048201517600.00 €
K0380.52460FVM2415,836609241819800.00 €
K0380.52490FVM2415,8369030241819800.00 €
K0380.524120FVM2415,83612060241819800.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33