Product groups
Spring plungers smooth version
K1172

Spring plungers smooth version

go back

Item description/product images

DescriptionMaterial:Sleeve and spring stainless steel.
Pin stainless steel or POM.
Version:Pins, white POM, temperature-resistant to +50°C.Note:

Smooth version to press-in.
A H7 tolerance is recommended for the receiving hole with diameter D.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1172 Spring plungers smooth version 159 kB

Drawings

Spring plungers smooth version

Item selection/filter

Overview of items (compressed)
Order No.

Component
material
D

D1D2LL1L2L3HSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1172.04stainless steel42,84,610,70,91,85,62,738,20.00 €
K1172.05stainless steel53,85,6120,92,1643,390.00 €
K1172.06stainless steel64,86,51512,38,25,56,1120.00 €
K1172.08stainless steel86,28,5181,12,99,56,510,7170.00 €
K1172.10stainless steel10811261,54,214,3816,2290.00 €
K1172.204POM42,84,610,70,91,85,62,738,20.00 €
K1172.205POM53,85,6120,92,1643,390.00 €
K1172.206POM64,86,51512,38,25,56,1120.00 €
K1172.208POM86,28,5181,12,99,56,510,7170.00 €
K1172.210POM10811261,54,214,3816,2290.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33