Product groups
Spring plungers smooth version, self-clamping, plastic
K1171

Spring plungers smooth version, self-clamping, plastic

go back

Item description/product images

DescriptionMaterial:Sleeve thermoplastic.
Spring stainless steel.
Ball stainless steel or POM.
Version:Sleeve black.
Ball hardened, bright.
Note:The self-locking function of the spring plunger enables simple assembly and secure overhead installation.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1171 Spring plungers smooth version, self-clamping, plastic 142 kB

Drawings

Spring plungers smooth version, self-clamping, plastic

Item selection/filter

Overview of items (compressed)
Order No.

Component
material
D

D1D2LL1HSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1171.04stainless steel434,6510,836,50.00 €
K1171.05stainless steel545,661169,40.00 €
K1171.06stainless steel656,5711,66,212,60.00 €
K1171.08stainless steel86,58,5911,91020,40.00 €
K1171.10stainless steel1081113,51,52,411,922,30.00 €
K1171.204POM434,6510,836,50.00 €
K1171.205POM545,661169,40.00 €
K1171.206POM656,5711,66,212,60.00 €
K1171.208POM86,58,5911,91020,40.00 €
K1171.210POM1081113,51,52,411,922,30.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33