Product groups
Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring
K0636

Indexing plungers, steel or stainless steel, smooth version...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Indexing pin hardened.
Sleeve1.0403 weldable.
Indexing pin grade 5.8.

Stainless steel version:
Indexing pin hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4034.

Indexing pin not hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4305.

Key ring 1.4310, bright.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
The key ring enables actuating the indexing plunger e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote controlled with Bowden cables.
If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0636 Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring 166 kB

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring

Item selection/filter

Overview of items (compressed)
Order No.Main
material
Surface finish
body
DD1D4LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0636.4004steelhardened41015402141612 0.00 €
K0636.4105steelhardened51223522451,3512 0.00 €
K0636.4206steelhardened61423572861,8614 0.00 €
K0636.4308steelhardened81828723682,31535 0.00 €
K0636.4410steelhardened1022287840102,81534 0.00 €
K0636.04004stainless steelhardened41015402141612 0.00 €
K0636.04105stainless steelhardened51223522451,3512 0.00 €
K0636.04206stainless steelhardened61423572861,8614 0.00 €
K0636.04308stainless steelhardened81828723682,31535 0.00 €
K0636.04410stainless steelhardened1022287840102,81534 0.00 €
K0636.14004stainless steelnot hardened41015402141612 0.00 €
K0636.14105stainless steelnot hardened51223522451,3512 0.00 €
K0636.14206stainless steelnot hardened61423572861,8614 0.00 €
K0636.14308stainless steelnot hardened81828723682,31535 0.00 €
K0636.14410stainless steelnot hardened1022287840102,81534 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33