Product groups
Magnets deep pot NdFeB
K1395

Magnets deep pot NdFeB

go back

Item description/product images

Back to group overview
DescriptionMaterial:Housing brass.
Magnetic core NdFeB (neodymium).
Version:Housing smooth.Note:Smooth design, shielded system.
Under no circumstances may Neodym magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs.

Diameter “D” ground to tolerance h6.

The Form A magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1395 Magnets deep pot NdFeB 185 kB

Drawings (total overview)

Magnets deep pot NdFeB

Item selection/filter

Order No.FormD

D1HH1TMagnetic
force
N
Gap to
iron wall
mm
CADAcc.PriceOrder
K1395.106A6-2010-101,5 0.00 €
K1395.108A8-2010-251,5 0.00 €
K1395.110A10-208-452 0.00 €
K1395.113A13-206-702,5 0.00 €
K1395.116A16-202-1503 0.00 €
K1395.120A20-255-2804 0.00 €
K1395.125A25-357-4505 0.00 €
K1395.132A32-404,5-7006 0.00 €
K1395.206B6M320-5101,5 0.00 €
K1395.208B8M320-5251,5 0.00 €
K1395.210B10M420-7452 0.00 €
K1395.213B13M420-7702,5 0.00 €
K1395.216B16M425-81503 0.00 €
K1395.220B20M625-62804 0.00 €
K1395.225B25M635-84505 0.00 €
K1395.232B32M640-67006 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33