Product groups
Star grips stainless steel, similar to DIN 6336
K0150

Star grips stainless steel, similar to DIN 6336

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Stainless steel 1.4308.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Ground and polished or blasted.
Grub screw and pin bright.
Drawing reference:
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0150 Star grips stainless steel, similar to DIN 6336 194 kB

Drawings (total overview)

Star grips stainless steel, similar to DIN 6336

Item selection/filter

Order No.FormSurface finish
body
DD1D2D6HH3LTT1CADAcc.PriceOrder
K0150.232062Bpolished63212-2110--- 0.00 €
K0150.240082Bpolished84014-2613--- 0.00 €
K0150.250102Bpolished105018-3417--- 0.00 €
K0150.263122Bpolished126320-4221--- 0.00 €
K0150.232063Bblasted63212-2110--- 0.00 €
K0150.240083Bblasted84014-2613--- 0.00 €
K0150.250103Bblasted105018-3417--- 0.00 €
K0150.263123Bblasted126320-4221--- 0.00 €
K0150.332062Cpolished63212-2110-1215 0.00 €
K0150.340082Cpolished84014-2613-1518 0.00 €
K0150.350102Cpolished105018-3417-1821 0.00 €
K0150.363122Cpolished126320-4221-2225 0.00 €
K0150.332063Cblasted63212-2110-1215 0.00 €
K0150.340083Cblasted84014-2613-1518 0.00 €
K0150.350103Cblasted105018-3417-1821 0.00 €
K0150.363123Cblasted126320-4221-2225 0.00 €
K0150.432062DpolishedM632126,42110-11- 0.00 €
K0150.440082DpolishedM840148,42613-14- 0.00 €
K0150.450102DpolishedM10501810,53417-18- 0.00 €
K0150.463122DpolishedM126320134221-22- 0.00 €
K0150.432063DblastedM632126,42110-11- 0.00 €
K0150.440083DblastedM840148,42613-14- 0.00 €
K0150.450103DblastedM10501810,53417-18- 0.00 €
K0150.463123DblastedM126320134221-22- 0.00 €
K0150.532062EpolishedM63212-2110-1215 0.00 €
K0150.540082EpolishedM84014-2613-1518 0.00 €
K0150.550102EpolishedM105018-3417-1821 0.00 €
K0150.563122EpolishedM126320-4221-2225 0.00 €
K0150.532063EblastedM63212-2110-1215 0.00 €
K0150.540083EblastedM84014-2613-1518 0.00 €
K0150.550103EblastedM105018-3417-1821 0.00 €
K0150.563123EblastedM126320-4221-2225 0.00 €
K0150.632063X15LblastedM63212-211015-- 0.00 €
K0150.632063X20LblastedM63212-211020-- 0.00 €
K0150.632063X25LblastedM63212-211025-- 0.00 €
K0150.632063X30LblastedM63212-211030-- 0.00 €
K0150.640083X20LblastedM84014-261320-- 0.00 €
K0150.640083X25LblastedM84014-261325-- 0.00 €
K0150.640083X30LblastedM84014-261330-- 0.00 €
K0150.640083X40LblastedM84014-261340-- 0.00 €
K0150.650103X25LblastedM105018-341725-- 0.00 €
K0150.650103X30LblastedM105018-341730-- 0.00 €
K0150.650103X40LblastedM105018-341740-- 0.00 €
K0150.650103X50LblastedM105018-341750-- 0.00 €
K0150.663123X30LblastedM126320-422130-- 0.00 €
K0150.663123X40LblastedM126320-422140-- 0.00 €
K0150.663123X50LblastedM126320-422150-- 0.00 €
K0150.663123X60LblastedM126320-422160-- 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33