Product groups
Ball knobs smoothDIN 319 enhanced
K0159

Ball knobs smooth DIN 319 enhanced

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Black thermoset PF 31.
Bush electro zinc-plated steel.
Version:High-gloss polished.Assembly:Assembly, Form L: The ball knobs are installed by tapping lightly with a hammer. Please only use a rubber or plastic hammer with a weight up to 200 g!

The version K0159.21604 has a brass bush.
The versions K0159.23008, K0159.23508 and K0159.24008 have copper plated steel bushes.
Shank tolerance:Ball knobs with press-fit sleeve can be mounted on standard shafts with tolerance h9. The supplied press-fit sleeve assures a firm and reliable fit.Drawing reference:
Form C: moulded thread
Form E: tapped bush
Form L: press-fit sleeve
Form M: tapered hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0159 Ball knobs smoothDIN 319 enhanced 145 kB

Drawings (total overview)

Ball knobs smoothDIN 319 enhanced

Ball knobs, smooth, DIN 319 enhanced, Form C, with molded thread

More information

Drawings

Ball knobs, smooth, DIN 319 enhanced, Form C, with molded thread

Item selection/filter

Order No.FormMain
colour
D

D1

D6HTCADAcc.PriceOrder
K0159.11604CblackM4168159 0.00 €
K0159.11605CblackM51681511 0.00 €
K0159.11606CblackM61681512 0.00 €
K0159.12005CblackM520121811 0.00 €
K0159.12006CblackM620121814 0.00 €
K0159.12506CblackM6251522,515 0.00 €
K0159.12508CblackM8251522,517 0.00 €
K0159.13008CblackM830152819 0.00 €
K0159.13208CblackM832182917 0.00 €
K0159.13210CblackM1032182922 0.00 €
K0159.13508CblackM836163417 0.00 €
K0159.13510CblackM1036163423 0.00 €
K0159.14008CblackM840223717 0.00 €
K0159.14010CblackM1040223723 0.00 €
K0159.14012CblackM1240223726 0.00 €
K0159.14510CblackM1045174322 0.00 €
K0159.14512CblackM1245174327 0.00 €
K0159.15010CblackM1050294623 0.00 €
K0159.15012CblackM1250294625 0.00 €
K0159.116041CredM4168156 0.00 €
K0159.116051CredM5168157,5 0.00 €
K0159.120051CredM52012187,5 0.00 €
K0159.120061CredM62012189 0.00 €
K0159.125061CredM62515239 0.00 €
K0159.125081CredM825152312 0.00 €
K0159.130081CredM830162812 0.00 €
K0159.132081CredM832182912 0.00 €
K0159.140081CredM8402037,512 0.00 €
K0159.135101CredM1036173315 0.00 €
K0159.140101CredM10402037,515 0.00 €
K0159.150101CredM1050224815 0.00 €
K0159.150121CredM1250284818 0.00 €

Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush

More information

Drawings

Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush

Item selection/filter

Order No.FormMain
colour
Component
material
D

D1D6HTCADAcc.PriceOrder
K0159.21604EblackbrassM41681510 0.00 €
K0159.22005EblackBrassM520121812 0.00 €
K0159.22006EblacksteelM620121815 0.00 €
K0159.22506EblacksteelM6251522,515 0.00 €
K0159.22508EblacksteelM8251522,518 0.00 €
K0159.23008EblackBrassM830152815 0.00 €
K0159.23208EblacksteelM832182918 0.00 €
K0159.23210EblacksteelM1032182918 0.00 €
K0159.23508EblacksteelM836163418 0.00 €
K0159.23510EblacksteelM1036163423 0.00 €
K0159.24008EblacksteelM840223718 0.00 €
K0159.24010EblacksteelM1040223723 0.00 €
K0159.24012EblacksteelM1240223725 0.00 €
K0159.24510EblacksteelM1045174323 0.00 €
K0159.24512EblacksteelM1245174325 0.00 €
K0159.25010EblacksteelM1050294623 0.00 €
K0159.25012EblacksteelM1250294625 0.00 €
K0159.220051EredsteelM52012187,5 0.00 €
K0159.225061EredsteelM62515239 0.00 €
K0159.230081EredsteelM830162812 0.00 €
K0159.235101EredsteelM1036173314 0.00 €
K0159.240101EredsteelM10402037,515 0.00 €
K0159.240121EredsteelM12402037,518 0.00 €
K0159.250121EredsteelM1250284818 0.00 €

Ball knobs, smooth, DIN 319 enhanced, Form L, with clamping sleeve

More information

Drawings

Ball knobs, smooth, DIN 319 enhanced, Form L, with clamping sleeve

Item selection/filter

Order No.FormMain
colour
D

D1D6HTCADAcc.PriceOrder
K0159.42005Lblack520121813 0.00 €
K0159.42506Lblack625152316 0.00 €
K0159.42508Lblack825152315 0.00 €
K0159.43208Lblack832182915 0.00 €
K0159.43210Lblack1032182920 0.00 €
K0159.44010Lblack10402037,520 0.00 €
K0159.44012Lblack12402037,523 0.00 €
K0159.45012Lblack1250284820 0.00 €

Ball knobs, smooth, DIN 319 enhanced, Form M, with tapered bore

More information

Drawings

Ball knobs, smooth, DIN 319 enhanced, Form M, with tapered bore

Item selection/filter

Order No.FormMain
colour
D

D1D6HTCADAcc.PriceOrder
K0159.31604Mblack41681510 0.00 €
K0159.32005Mblack520121811 0.00 €
K0159.32506Mblack6251522,514 0.00 €
K0159.32508Mblack8251522,514 0.00 €
K0159.33208Mblack832182914 0.00 €
K0159.33210Mblack1032182914 0.00 €
K0159.34010Mblack1040223719 0.00 €
K0159.34012Mblack1240223719 0.00 €
K0159.35012Mblack1250294621 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33