Product groups

Hydraulic clamping elements from KIPP

go back

Hydraulic clamping elements, new to the KIPP portfolio -
Flexible solutions for diverse clamping tasks

In addition to mechanical and pneumatic clamping technology, we now also offer a wide range of hydraulic clamping elements. These are a good solution wherever the generation and transmission of high forces is required when using small clamping elements. With a total of seven product groups, we offer you the possibility of flexibly covering a wide range of clamping tasks- from simple clamping fixtures to fully automated applications.


The key facts at a glance:

  • 7 Product families: support elements, draw-down side clamps, rotary lever clamps, link clamps, block cylinders, screw-in cylinders and swing clamps cover the support and clamping functions in a wide variety of hydraulic set-ups.

  • Intelligent: The information exchange between machine and clamping element ensures good control and adjustability of the clamping fixture.

  • Rapid: The hydraulic clamping elements enable set-up time-optimised hydraulic clamping of a wide variety of workpieces and workpiece groups.

  • Safe: All clamping elements meet the highest safety standards.

  • Versatile: The range includes both single and double acting clamping elements. Due to their definable return times, the latter are predestined for use in automated processes.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33