Product groups

Cast iron with lamellar graphite

go back

Cast iron with lamellar graphite

Cast type Cast iron with lamellar graphite
Material No. EN-JL-1050
US standard (AISI) No. 30 B
DIN EN 10027-2 5.1302
Abbreviation EN-GJL-300  
Old designation  GG-30
DIN 1561
Composition
[%]
C: 2.95 – 3.20
Si: 2.10 – 2.40
Mn: 0.55 – 0.75
P: 0.10 – 0.20
S: 0.04 – 0.07
Density [g/cm³] 7.25
R0.2 N/mm²
Yield strength
 - 
0.1% Elongation limit
Rp0.1 N/mm²
195 – 260
Tensile strength
Rm [N/mm²]
300 – 400
Brinell hardness  HB30
Sample <30 mm
200 – 240
Elongation after fracture  A% 0.8 – 0.3
Elastic modulus    E   kN/mm² 200 – 275
Compressive strength   Sdb  N/mm² 960
Workability Very good 
Weldability  Limited, can be welded with special electrodes
Compressive strength Good
Emergency-running properties Good
Thermal conductivity Good
Vibration-absorbing properties Good
Castability Very good
Other properties  
Structure Pearlitic
Main uses Bearing shells, turbine housing, turbines, presses, tools
Recommended wall thicknesses:
>30 mm, presses, tables, impellers, tools, tombstones, mounting brackets
This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33