Product groups
Cam levers, stainless steel  with internal or external thread, thrust washer and stud stainless steel - inch
K0645 inch

Cam levers, stainless steel with internal or external thread,...

go back

Item description/product images

DescriptionMaterial:

Handle 1.4308 (AISI 304 equivalent) stainless steel.
Thrust washer 1.4034 (AISI 420 equivalent) stainless steel, hardened.
Hinge pin and stud 1.4305 (AISI 303 equivalent) stainless steel.

Version:Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note:The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0645 inch Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel 168 kB

Drawings (total overview)

Cam levers, stainless steel  with internal or external thread, thrust washer and stud stainless steel - inch

Cam levers, stainless steel with external thread, thrust washer and stud stainless steel - inch

More information

Drawings

Cam levers, stainless steel  with external thread, thrust washer and stud stainless steel - inch

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.75410ADX10electropolished6-3212613,811,5913,52227,51010,550 on request
K0645.75410ADX15electropolished6-3212613,811,5913,52227,51510,550 on request
K0645.75410ADX30electropolished6-3212613,811,5913,52227,53010,550 on request
K0645.85410ADX10electropolished6-3212614,411,5913,52833,51010,645 on request
K0645.85410ADX15electropolished6-3212614,411,5913,52833,51510,645 on request
K0645.85410ADX30electropolished6-3212614,411,5913,52833,53010,645 on request
K0645.75410AEX10electropolished8-3212613,811,5913,52227,51010,550 on request
K0645.75410AEX15electropolished8-3212613,811,5913,52227,51510,550 on request
K0645.75410AEX30electropolished8-3212613,811,5913,52227,53010,550 on request
K0645.85410AEX10electropolished8-3212614,411,5913,52833,51010,645 on request
K0645.85410AEX15electropolished8-3212614,411,5913,52833,51510,645 on request
K0645.85410AEX30electropolished8-3212614,411,5913,52833,53010,645 on request
K0645.75413ADX10blasted6-3212613,811,5913,52227,51010,550 on request
K0645.75413ADX15blasted6-3212613,811,5913,52227,51510,550 on request
K0645.75413ADX30blasted6-3212613,811,5913,52227,53010,550 on request
K0645.85413ADX10blasted6-3212614,411,5913,52833,51010,645 on request
K0645.85413ADX15blasted6-3212614,411,5913,52833,51510,645 on request
K0645.85413ADX30blasted6-3212614,411,5913,52833,53010,645 on request
K0645.75413AEX10blasted8-3212613,811,5913,52227,51010,550 on request
K0645.75413AEX15blasted8-3212613,811,5913,52227,51510,550 on request
K0645.75413AEX30blasted8-3212613,811,5913,52227,53010,550 on request
K0645.85413AEX10blasted8-3212614,411,5913,52833,51010,645 on request
K0645.85413AEX15blasted8-3212614,411,5913,52833,51510,645 on request
K0645.85413AEX30blasted8-3212614,411,5913,52833,53010,645 on request

Cam levers, stainless steel, with internal thread, thrust washer stainless steel - inch

More information

Drawings

Cam levers, stainless steel, with internal thread, thrust washer stainless steel - inch

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.75410ADelectropolished6-3212613,811,5913,52227,510,550 on request
K0645.85410ADelectropolished6-3212614,411,5913,52833,510,645 on request
K0645.95410ADelectropolished6-3212614,411,5913,536,241,711,590 on request
K0645.75410AEelectropolished8-3212613,811,5913,52227,510,550 on request
K0645.85410AEelectropolished8-3212614,411,5913,52833,510,645 on request
K0645.95410AEelectropolished8-3212614,411,5913,536,241,711,590 on request
K0645.05410AEelectropolished8-3215,48181311,417,252,359,112,5100 on request
K0645.05410A0electropolished10-2415,48181311,417,252,359,112,5100 on request
K0645.05410A1electropolished10-3215,48181311,417,252,359,112,5100 on request
K0645.15410A1electropolished10-3218921,51514,72270,479,21,24120 on request
K0645.15410A2electropolished1/4-2018921,51514,72270,479,21,24120 on request
K0645.25410A3electropolished5/16-18271133,32418,328,8961081,58350 on request
K0645.75413ADblasted6-3212613,811,5913,52227,510,550 on request
K0645.85413ADblasted6-3212614,411,5913,52833,510,645 on request
K0645.95413ADblasted6-3212614,411,5913,536,241,711,590 on request
K0645.75413AEblasted8-3212613,811,5913,52227,510,550 on request
K0645.85413AEblasted8-3212614,411,5913,52833,510,645 on request
K0645.95413AEblasted8-3212614,411,5913,536,241,711,590 on request
K0645.05413AEblasted8-3215,48181311,417,252,359,112,5100 on request
K0645.05413A0blasted10-2415,48181311,417,252,359,112,5100 on request
K0645.05413A1blasted10-3215,48181311,417,252,359,112,5100 on request
K0645.15413A1blasted10-3218921,51514,72270,479,21,24120 on request
K0645.15413A2blasted1/4-2018921,51514,72270,479,21,24120 on request
K0645.25413A3blasted5/16-18271133,32418,328,8961081,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33