Product groups
Cam levers, stainless steel, adjustable with external thread, plastic-metal thrust washer and stainless steel stud - inch
K0647 inch

Cam levers, stainless steel, adjustable with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handles 1.4308 (AISI 304 equivalent) stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 (AISI 303 equivalent) stainless steel.

Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0647 inch Cam levers adjustable external thread, stainless steel, inch 171 kB

Drawings

Cam levers, stainless steel, adjustable with external thread, plastic-metal thrust washer and stainless steel stud - inch

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0647.95120ADX10electropolished6-3212614,411,591336,241,71011,590 on request
K0647.95120ADX15electropolished6-3212614,411,591336,241,71511,590 on request
K0647.95120ADX30electropolished6-3212614,411,591336,241,73011,590 on request
K0647.95120AEX10electropolished8-3212614,411,591336,241,71011,590 on request
K0647.95120AEX15electropolished8-3212614,411,591336,241,71511,590 on request
K0647.95120AEX30electropolished8-3212614,411,591336,241,73011,590 on request
K0647.05120AEX15electropolished8-3215,48181311,21752,359,11512,5100 on request
K0647.05120AEX20electropolished8-3215,48181311,21752,359,12012,5100 on request
K0647.05120AEX30electropolished8-3215,48181311,21752,359,13012,5100 on request
K0647.05120A0X20electropolished10-2415,48181311,21752,359,12012,5100 on request
K0647.05120A0X30electropolished10-2415,48181311,21752,359,13012,5100 on request
K0647.05120A0X40electropolished10-2415,48181311,21752,359,14012,5100 on request
K0647.05120A0X50electropolished10-2415,48181311,21752,359,15012,5100 on request
K0647.05120A1X20electropolished10-3215,48181311,21752,359,12012,5100 on request
K0647.05120A1X30electropolished10-3215,48181311,21752,359,13012,5100 on request
K0647.05120A1X40electropolished10-3215,48181311,21752,359,14012,5100 on request
K0647.05120A1X50electropolished10-3215,48181311,21752,359,15012,5100 on request
K0647.15120A1X20electropolished10-3218,1921,51514,52270,479,2201,24120 on request
K0647.15120A1X30electropolished10-3218,1921,51514,52270,479,2301,24120 on request
K0647.15120A1X40electropolished10-3218,1921,51514,52270,479,2401,24120 on request
K0647.15120A1X50electropolished10-3218,1921,51514,52270,479,2501,24120 on request
K0647.15120A2X20electropolished1/4-2018,1921,51514,52270,479,2201,24120 on request
K0647.15120A2X30electropolished1/4-2018,1921,51514,52270,479,2301,24120 on request
K0647.15120A2X40electropolished1/4-2018,1921,51514,52270,479,2401,24120 on request
K0647.15120A2X50electropolished1/4-2018,1921,51514,52270,479,2501,24120 on request
K0647.25120A3X25electropolished5/16-1827,11133,3241828,596108251,58350 on request
K0647.25120A3X30electropolished5/16-1827,11133,3241828,596108301,58350 on request
K0647.25120A3X40electropolished5/16-1827,11133,3241828,596108401,58350 on request
K0647.25120A3X50electropolished5/16-1827,11133,3241828,596108501,58350 on request
K0647.25120A4X25electropolished3/8-1627,11133,3241828,596108251,58350 on request
K0647.25120A4X30electropolished3/8-1627,11133,3241828,596108301,58350 on request
K0647.25120A4X40electropolished3/8-1627,11133,3241828,596108401,58350 on request
K0647.25120A4X50electropolished3/8-1627,11133,3241828,596108501,58350 on request
K0647.95123ADX10blasted6-3212614,411,591336,241,71011,590 on request
K0647.95123ADX15blasted6-3212614,411,591336,241,71511,590 on request
K0647.95123ADX30blasted6-3212614,411,591336,241,73011,590 on request
K0647.95123AEX10blasted8-3212614,411,591336,241,71011,590 on request
K0647.95123AEX15blasted8-3212614,411,591336,241,71511,590 on request
K0647.95123AEX30blasted8-3212614,411,591336,241,73011,590 on request
K0647.05123AEX15blasted8-3215,48181311,21752,359,11512,5100 on request
K0647.05123AEX20blasted8-3215,48181311,21752,359,12012,5100 on request
K0647.05123AEX30blasted8-3215,48181311,21752,359,13012,5100 on request
K0647.05123A0X20blasted10-2415,48181311,21752,359,12012,5100 on request
K0647.05123A0X30blasted10-2415,48181311,21752,359,13012,5100 on request
K0647.05123A0X40blasted10-2415,48181311,21752,359,14012,5100 on request
K0647.05123A0X50blasted10-2415,48181311,21752,359,15012,5100 on request
K0647.05123A1X20blasted10-3215,48181311,21752,359,12012,5100 on request
K0647.05123A1X30blasted10-3215,48181311,21752,359,13012,5100 on request
K0647.05123A1X40blasted10-3215,48181311,21752,359,14012,5100 on request
K0647.05123A1X50blasted10-3215,48181311,21752,359,15012,5100 on request
K0647.15123A1X20blasted10-3218,1921,51514,52270,479,2201,24120 on request
K0647.15123A1X30blasted10-3218,1921,51514,52270,479,2301,24120 on request
K0647.15123A1X40blasted10-3218,1921,51514,52270,479,2401,24120 on request
K0647.15123A1X50blasted10-3218,1921,51514,52270,479,2501,24120 on request
K0647.15123A2X20blasted1/4-2018,1921,51514,52270,479,2201,24120 on request
K0647.15123A2X30blasted1/4-2018,1921,51514,52270,479,2301,24120 on request
K0647.15123A2X40blasted1/4-2018,1921,51514,52270,479,2401,24120 on request
K0647.15123A2X50blasted1/4-2018,1921,51514,52270,479,2501,24120 on request
K0647.25123A3X25blasted5/16-1827,11133,3241828,596108251,58350 on request
K0647.25123A3X30blasted5/16-1827,11133,3241828,596108301,58350 on request
K0647.25123A3X40blasted5/16-1827,11133,3241828,596108401,58350 on request
K0647.25123A3X50blasted5/16-1827,11133,3241828,596108501,58350 on request
K0647.25123A4X25blasted3/8-1627,11133,3241828,596108251,58350 on request
K0647.25123A4X30blasted3/8-1627,11133,3241828,596108301,58350 on request
K0647.25123A4X40blasted3/8-1627,11133,3241828,596108401,58350 on request
K0647.25123A4X50blasted3/8-1627,11133,3241828,596108501,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33