Product groups
Wing grips internal thread, stainless steel - inch
K0273 inch

Wing grips internal thread, stainless steel - inch

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4308 (AISI 304 equivalent).

Version:Polished or blasted.On request:With external threads.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0273 inch Wing grips internal thread, stainless steel - inch 215 kB

Drawings

Wing grips internal thread, stainless steel - inch

Item selection/filter

Order No.

Main
colour
ABDD2HH1TCADAcc.PriceOrder
K0273.9AEpolished381,78-3210,5188,59 on request
K0273.9A1polished381,710-3210,5188,59 on request
K0273.9A2polished381,71/4-2010,5188,59 on request
K0273.1A0polished502,310-24142411,510 on request
K0273.1A1polished502,310-32142411,512 on request
K0273.1A2polished502,31/4-20142411,510 on request
K0273.2A3polished753,45/16-18213516,514 on request
K0273.2A4polished753,43/8-16213516,514 on request
K0273.9AE1blasted381,78-3210,5188,59 on request
K0273.9A11blasted381,710-3210,5188,59 on request
K0273.9A21blasted381,71/4-2010,5188,59 on request
K0273.1A01blasted502,310-24142411,512 on request
K0273.1A11blasted502,310-32142411,512 on request
K0273.1A21blasted502,31/4-20142411,512 on request
K0273.2A31blasted753,45/16-18213516,515 on request
K0273.2A41blasted753,43/8-16213516,515 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33