Product groups
Crank handles stainless steel with revolving grip
K2075

Crank handles stainless steel with revolving grip

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS

Drawings (total overview)

Crank handles stainless steel with revolving grip

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K2075.3110reamed holewithout transverse hole80241016-71,149,12213,4-100- on request
K2075.3212reamed holewithout transverse hole100281220-87,461,42616-124- on request
K2075.3314reamed holewithout transverse hole125301426-110,582,52815,8-153- on request
K2075.3417reamed holewithout transverse hole160341726-114,582,53219,6-190- on request
K2075.31106reamed holewith transverse bore80241016M671,149,12213,47,5100- on request
K2075.32126reamed holewith transverse bore100281220M687,461,426167,5124- on request
K2075.33146reamed holewith transverse bore125301426M6110,582,52815,87,5153- on request
K2075.34176reamed holewith transverse bore160341726M6114,582,53219,67,5190- on request
K2075.4110square socketwithout transverse hole8024-16-71,149,12213,4-10010 on request
K2075.4212square socketwithout transverse hole10028-20-87,461,42616-12412 on request
K2075.4314square socketwithout transverse hole12530-26-110,582,52815,8-15314 on request
K2075.4417square socketwithout transverse hole16034-26-114,582,53219,6-19017 on request
K2075.41106square socketwith transverse bore8024-16M671,149,12213,47,510010 on request
K2075.42126square socketwith transverse bore10028-20M687,461,426167,512412 on request
K2075.43146square socketwith transverse bore12530-26M6110,582,52815,87,515314 on request
K2075.44176square socketwith transverse bore16034-26M6114,582,53219,67,519017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33