Product groups
Cable clips with T-slot key
K1280

Cable clips with T-slot key

go back

Item description/product images

Back to group overview
DescriptionMaterial:Polyamide.
O-ring FPM 70.
Version:black.Note:The cable clip is a fastening component for cables and hoses with a diameter up to 12 mm.

The clip is mounted by inserting the T-key into a T-slot and twisting through 90°. The cables are held in place by the stretched O-ring.

Form A: with one channel.
Form B: with two separate channels.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1280 Cable clips with T-slot key 192 kB

Drawings (total overview)

Cable clips with T-slot key

Item selection/filter

Order No.FormVersion 2Slot
width
NCADAcc.PriceOrder
K1280.1108Atype I88 on request
K1280.1208Atype B88 on request
K1280.1210Atype B1010 on request
K1280.2108Btype I88 on request
K1280.2208Btype B88 on request
K1280.2210Btype B1010 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33