Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Form C and F:
Ball steel, ball seat high-carbon steel.
Form G and J:
Ball high-carbon steel, ball seat steel.
Version:Form C and F:
Ball hardened and black oxidised, ball seat phosphated.
Form G and J:
Ball phosphated, ball seat hardened and black oxidised.
Note:The self-aligning pads serve as stops, rests and thrust pads in fixture construction.
The seating face returns to the start position when the load is removed.

Ball secured against rotation.
Drawing reference:
Form C: external thread, flattened ball, smooth
Form F: external thread, flattened ball, diamond grip
Form G: press fit, flattened ball, smooth
Form J: press fit, flattened ball, diamond grip
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1164 Self-aligning pads self-righting 169 kB

Drawings (total overview)

Self-aligning pads self-righting
Self-aligning pads self-righting

Item selection/filter

Order No.FormBD2D3HTESW1SW2Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K1164.106C9M6713-11,510-98 on request
K1164.108C12M89,518-1513-1216 on request
K1164.110C15M101425-21,919-1732 on request
K1164.112C18M122036-31,227-2564 on request
K1164.116C24M162240-34,630-2890 on request
K1164.306F9M6713-11,510-98 on request
K1164.308F12M89,518-1513-1216 on request
K1164.310F15M101425-21,919-1732 on request
K1164.312F18M122036-31,227-2564 on request
K1164.316F24M162240-34,630-2890 on request
K1164.403G-M3913511,510698 on request
K1164.404G-M412186151381216 on request
K1164.405G-M51825821,919101732 on request
K1164.406G-M626361031,227162564 on request
K1164.408G-M830401234,630172890 on request
K1164.603J-M3913511,510698 on request
K1164.604J-M412186151381216 on request
K1164.605J-M51825821,919101732 on request
K1164.606J-M626361031,227162564 on request
K1164.608J-M830401234,630172890 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33