Product groups
Hinges, stainless steel with fastening screws
K1810

Hinges, stainless steel with fastening screws

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Stainless steel 1.4301.

Version:Polished or blasted.Note:The high quality stainless steel hinges with fastening screws have an opening angle of 95°. The hinges can be used in the foodstuff, packaging, chemical and pharmaceutical industries.

The hinges are available in polished or abrasive blasted versions.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1810 Hinges, stainless steel with fastening screws 151 kB

Drawings (total overview)

Hinges, stainless steel with fastening screws

Item selection/filter

Order No.

FormForm definitionSurface finish
body
AA1A2A3BB1HDLCADAcc.PriceOrder
K1810.82650Aovalpolished8232232565354M650 on request
K1810.82651Aovalblasted8232232565354M650 on request
K1810.65650Broundpolished6540--65254M650 on request
K1810.65651Broundblasted6540--65254M650 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33