Product groups
Star grips similar to DIN 6336, aluminium, Form C, blind hole
K0149_C

Star grips similar to DIN 6336, aluminium, Form C, blind hole

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Tumbled or ground and polished.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0149_C Star grips similar to DIN 6336, aluminium, Form C, blind hole 136 kB

Drawings

Star grips similar to DIN 6336, aluminium, Form C, blind hole

Item selection/filter

Order No.FormSurface finish
body
DD1D2HTT1CADAcc.PriceOrder
K0149.340082Cpolished84014251518 on request
K0149.350102Cpolished105018321821 on request
K0149.363122Cpolished126320402225 on request
K0149.380162Cpolished168025502832 on request
K0149.34008Ctumbled84014251518 on request
K0149.35010Ctumbled105018321821 on request
K0149.36312Ctumbled126320402225 on request
K0149.38016Ctumbled168025502832 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33