Product groups

Security meets design

go back
  • Security meets design

Security meets design –
New snap locks with recessed grip

What is flat, black and ergonomic? A snap lock that can be harmoniously integrated into any door, hatch or cover and is easy to operate. We have added two new series for flush installation to our range of snap locks, and they both offer precisely these properties. A lockable version is available for additional security.

  • Practical and secure: Our new plastic (ABS) snap locks are easy to assemble and, thanks to their simple operating principle, are suitable for all applications that involve doors, hatches or hoods needing to be closed quickly and securely.

  • Stylish and space-saving: The flush installation of the snap locks and their flat shape with recessed grip ensure a harmonious appearance and space-saving integration.

  • Versatile in use: Our practical locking elements are used in the automotive industry, medical technology, machine construction, the motorhome and caravanning sectors and the furniture industry, among others.

  • Large selection: The snap locks from the K2010 series are available in six different sizes for door leaf thicknesses from 1.2 to 2.2 mm. The K2011 series comprises two sizes for door leaf thicknesses of 0.9 to 1.2 mm and 1.3 to 1.6 mm respectively. A lockable version offers additional security.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33