Product groups
Mushroom knobs biopolymer external thread
K0251

Mushroom knobs biopolymer external thread

go back

Item description/product images

DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Screw stainless steel 1.4305.
Version:Natural beech with wood fibre optic or coloured black grey.
Threaded pin bright stainless steel.
Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0251 Mushroom knobs biopolymer external thread 163 kB

Drawings

Mushroom knobs biopolymer external thread

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
D

D1D2D3HH1LCADAcc.PriceOrder
K0251.10005143X10natural beechM5211219211010 on request
K0251.10006143X15natural beechM6251423251215 on request
K0251.10008143X15natural beechM8331831331515 on request
K0251.1000590X10black grey RAL 7021M5211219211010 on request
K0251.1000690X15black grey RAL 7021M6251423251215 on request
K0251.1000890X15black grey RAL 7021M8331831331515 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Singapore
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33