Product groups

KIPP LOCKINGelements

go back
Quick connection instead of screw connection

KIPP LOCKINGelements

The new KIPP LOCKINGelements catalogue contains a variety of different product groups: quarter-turn clamp locks, ball lock pins, sliding clamps, as well as magnetic and ball lock bushes.

     

The special feature of these new products is that they are quick to use: release, open, done!  

      

The KIPP quarter-turn clamp lock features only two clamping positions: ON or OFF. The clamping force is therefore always defined in the same way.

     

If workpieces need to be replaced quickly, the KIPP ball lock pin is ideal.

     

The KIPP sliding clamp is used for distance control, ledge and height adjustment. It is quick and easy to use.

     

KIPP magnetic and ball lock bushes are used to hold panels or thin plates. They can be used as a cover, for example.

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33