DescriptionMaterial:Handle stainless steel 1.4308 (AISI "316" equivalent).
All other metal parts stainless steel 1.4305 (AISI 303 equivalent).
Version:Stainless steel grip electropolished.
Steel parts bright.Note for ordering:Screws from 70 mm long have 60 mm long threads.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753
Special features: