Product groups
Cam-action indexing plungers, stainless steel with internal guide
K1678

Cam-action indexing plungers, stainless steel with internal...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:

Threaded sleeve and grip 1.4308.
Indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplastic PA.

Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
-black grey RAL 7021.
-pure orange RAL 2004.
-colza yellow RAL 1021.
-traffic red RAL 3020.
-signal green RAL 6032.
-traffic blue RAL 5017.
-light grey RAL 7035.
Application:The closed construction of these indexing plungers with internal guide permits them to be installed in places subject to heavy soiling e.g. dust and airborn sparksAdvantages:The indexing pin is retracted by rotating the grip through 180°.
The closed design prevents dirt from entering the threaded sleeve.
The hexagon on the sleeve facilitates easy installation of the indexing plunger.
On request:Special versions.Accessory:Mounting bracket K0638.
Positioning bushes K1290.
Drawing reference:
Form A: without grip cap or locknut
Form B: without grip cap, with locknut
Form C: with grip cap, without locknut
Form D: with grip cap and locknut
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1678_Datasheet_31906_Cam-action_indexing_plungers_stainless_steel_with_internal_guide--en 318 kB

Drawings (total overview)

Cam-action indexing plungers, stainless steel with internal guide

Cam-action indexing plungers, stainless steel with internal guide, Form A, without grip cap, without nut

More information

Drawings

Cam-action indexing plungers, stainless steel with internal guide, Form A, without grip cap, without nut

Item selection/filter

Order No.FormDD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1678.10405101A5M10x11645,82515936131,3814 on request
K1678.10406121A6M12x1,517,455,4301910,23,68141,8815 on request
K1678.10408161A8M16x1,521,671402614,44,810192,31535 on request
K1678.10410201A10M20x1,524,880,5503017612222,82060 on request

Cam-action indexing plungers, stainless steel with internal guide, Form B, without grip cap, with nut

More information

Drawings

Cam-action indexing plungers, stainless steel with internal guide, Form B, without grip cap, with nut

Item selection/filter

Order No.FormDD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1678.10505101B5M10x11645,8251593613171,3814 on request
K1678.10506121B6M12x1,517,455,4301910,23,6814191,8815 on request
K1678.10508161B8M16x1,521,671402614,44,81019242,31535 on request
K1678.10510201B10M20x1,524,880,550301761222302,82060 on request

Cam-action indexing plungers, stainless steel with internal guide, Form C, with grip cap, without nut

More information

Drawings

Cam-action indexing plungers, stainless steel with internal guide, Form C, with grip cap, without nut

Item selection/filter

Order No.FormComponent
colour
DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1678.10605101Cblack grey RAL 70215M10x11646,726,31510,94,96131,3814 on request
K1678.10606121Cblack grey RAL 70216M12x1,517,456,531,519135,88141,8815 on request
K1678.10608161Cblack grey RAL 70218M16x1,521,672,6422617,78,110192,31535 on request
K1678.10610201Cblack grey RAL 702110M20x1,524,882,351,63021,59,512222,82060 on request
K1678.106051012Corange5M10x11646,726,31510,94,96131,3814 on request
K1678.106061212Corange6M12x1,517,456,531,519135,88141,8815 on request
K1678.106081612Corange8M16x1,521,672,6422617,78,110192,31535 on request
K1678.106102012Corange10M20x1,524,882,351,63021,59,512222,82060 on request
K1678.1060510116Crape yellow RAL 10215M10x11646,726,31510,94,96131,3814 on request
K1678.1060612116Crape yellow RAL 10216M12x1,517,456,531,519135,88141,8815 on request
K1678.1060816116Crape yellow RAL 10218M16x1,521,672,6422617,78,110192,31535 on request
K1678.1061020116Crape yellow RAL 102110M20x1,524,882,351,63021,59,512222,82060 on request
K1678.1060510148Cred5M10x11646,726,31510,94,96131,3814 on request
K1678.1060612148Cred6M12x1,517,456,531,519135,88141,8815 on request
K1678.1060816148Cred8M16x1,521,672,6422617,78,110192,31535 on request
K1678.1061020148Cred10M20x1,524,882,351,63021,59,512222,82060 on request
K1678.1060510186Csignal green RAL 60325M10x11646,726,31510,94,96131,3814 on request
K1678.1060612186Csignal green RAL 60326M12x1,517,456,531,519135,88141,8815 on request
K1678.1060816186Csignal green RAL 60328M16x1,521,672,6422617,78,110192,31535 on request
K1678.1061020186Csignal green RAL 603210M20x1,524,882,351,63021,59,512222,82060 on request
K1678.1060510187Ctraffic blue RAL 50175M10x11646,726,31510,94,96131,3814 on request
K1678.1060612187Ctraffic blue RAL 50176M12x1,517,456,531,519135,88141,8815 on request
K1678.1060816187Ctraffic blue RAL 50178M16x1,521,672,6422617,78,110192,31535 on request
K1678.1061020187Ctraffic blue RAL 501710M20x1,524,882,351,63021,59,512222,82060 on request
K1678.1060510188Clight grey RAL 70355M10x11646,726,31510,94,96131,3814 on request
K1678.1060612188Clight grey RAL 70356M12x1,517,456,531,519135,88141,8815 on request
K1678.1060816188Clight grey RAL 70358M16x1,521,672,6422617,78,110192,31535 on request
K1678.1061020188Clight grey RAL 703510M20x1,524,882,351,63021,59,512222,82060 on request

Cam-action indexing plungers, stainless steel with internal guide, Form D, with grip cap, with nut

More information

Drawings

Cam-action indexing plungers, stainless steel with internal guide, Form D, with grip cap, with nut

Item selection/filter

Order No.FormComponent
colour
DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1678.10705101Dblack grey RAL 70215M10x11646,726,31510,94,9613171,3814 on request
K1678.10706121Dblack grey RAL 70216M12x1,517,456,531,519135,8814191,8815 on request
K1678.10708161Dblack grey RAL 70218M16x1,521,672,6422617,78,11019242,31535 on request
K1678.10710201Dblack grey RAL 702110M20x1,524,882,351,63021,59,51222302,82060 on request
K1678.107051012Dorange5M10x11646,726,31510,94,9613171,3814 on request
K1678.107061212Dorange6M12x1,517,456,531,519135,8814191,8815 on request
K1678.107081612Dorange8M16x1,521,672,6422617,78,11019242,31535 on request
K1678.107102012Dorange10M20x1,524,882,351,63021,59,51222302,82060 on request
K1678.1070510116Drape yellow RAL 10215M10x11646,726,31510,94,9613171,3814 on request
K1678.1070612116Drape yellow RAL 10216M12x1,517,456,531,519135,8814191,8815 on request
K1678.1070816116Drape yellow RAL 10218M16x1,521,672,6422617,78,11019242,31535 on request
K1678.1071020116Drape yellow RAL 102110M20x1,524,882,351,63021,59,51222302,82060 on request
K1678.1070510148Dred5M10x11646,726,31510,94,9613171,3814 on request
K1678.1070612148Dred6M12x1,517,456,531,519135,8814191,8815 on request
K1678.1070816148Dred8M16x1,521,672,6422617,78,11019242,31535 on request
K1678.1071020148Dred10M20x1,524,882,351,63021,59,51222302,82060 on request
K1678.1070510186Dsignal green RAL 60325M10x11646,726,31510,94,9613171,3814 on request
K1678.1070612186Dsignal green RAL 60326M12x1,517,456,531,519135,8814191,8815 on request
K1678.1070816186Dsignal green RAL 60328M16x1,521,672,6422617,78,11019242,31535 on request
K1678.1071020186Dsignal green RAL 603210M20x1,524,882,351,63021,59,51222302,82060 on request
K1678.1070510187Dtraffic blue RAL 50175M10x11646,726,31510,94,9613171,3814 on request
K1678.1070612187Dtraffic blue RAL 50176M12x1,517,456,531,519135,8814191,8815 on request
K1678.1070816187Dtraffic blue RAL 50178M16x1,521,672,6422617,78,11019242,31535 on request
K1678.1071020187Dtraffic blue RAL 501710M20x1,524,882,351,63021,59,51222302,82060 on request
K1678.1070510188Dlight grey RAL 70355M10x11646,726,31510,94,9613171,3814 on request
K1678.1070612188Dlight grey RAL 70356M12x1,517,456,531,519135,8814191,8815 on request
K1678.1070816188Dlight grey RAL 70358M16x1,521,672,6422617,78,11019242,31535 on request
K1678.1071020188Dlight grey RAL 703510M20x1,524,882,351,63021,59,51222302,82060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Israel
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33