Product groups
Spring hinges aluminium profile, 0.50 Nm
K1665

Spring hinges aluminium profile, 0.50 Nm

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
Version:Black anodised.
Colourless anodised.
Note:The hinges are fitted with an integrated steel tension spring. This enables automatic opening and closing of doors and hatches.
Due to the same dimensions and appearance, the free-swinging hinges can be combined with the hinges with springs.
Opening angle 270°.

Opening spring torque:
M(0°) : 0.48 Nm / M(90°) : 0.3 Nm / M(180°) : 0.16 Nm

Fastened using DIN 7991 countersunk screws.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range:From -20°C to +80°C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1665 Spring hinges aluminium profile, 0.50 Nm 211 kB
 Technical information for spring hinges 92,5 kB

Drawings

Spring hinges aluminium profile, 0.50 Nm

Item selection/filter

Order No.Version 1Main
colour
Surface finish
body
AA1BB1D

D1SF1
N
F2
N
Kind of fasteningCADAcc.PriceOrder
K1665.356001spring openblackanodised352160303,5103,327004200fastening holes on request
K1665.35600spring opencolourlessanodised352160303,5103,327004200fastening holes on request
K1665.35602-colourlessanodised352160303,5103,327004200fastening holes on request
K1665.356021-blackanodised352160303,5103,327004200fastening holes on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Croatia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33