Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Cable stainless steel.
Crimp and end terminal aluminium.
Version:Cable plastic coated.Note:With the retaining cable and key ring (K0367) the ball lock pins (K0363, K0364, K0641, K0366, K0642, K0790, K0791) can be secured so that they cannot be lost. An M5 screw is used to secure the retaining cable.
Application temperature: +80 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0367 Retaining cables 158 kB

Drawings (total overview)

Retaining cables

Retaining cables Form A, with eye and crimp terminal

More information

Drawings

Retaining cables Form A, with eye and crimp terminal

Item selection/filter

Order No.

FormLCADAcc.PriceOrder
K0367.0150A150 on request
K0367.0200A200 on request
K0367.0300A300 on request
K0367.0500A500 on request

Retaining cables Form B, with crimp terminals both ends

More information

Drawings

Retaining cables Form B, with crimp terminals both ends

Item selection/filter

Order No.

Form

LCADAcc.PriceOrder
K0367.1150B150 on request
K0367.1200B200 on request
K0367.1300B300 on request
K0367.1500B500 on request

Retaining cables Form C, with eyes both ends

More information

Drawings

Retaining cables Form C, with eyes both ends

Item selection/filter

Order No.

Form

LCADAcc.PriceOrder
K0367.2150C150 on request
K0367.2200C200 on request
K0367.2300C300 on request
K0367.2500C500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33