Product groups
Quarter-turn locks, stainless steel
K1360

Quarter-turn locks, stainless steel

go back

Item description/product images

DescriptionMaterial:

Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.Note:The lock can be installed pre-assembled and has a 90° closing angle.
It is protected against water and dust according to IP65 of EN 60529.
Accessory:Key K0535Drawing reference:
Actuation:
a) square 6 mm
b) slot

1) O-ring
2) flat seal
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1360 Quarter-turn locks, stainless steel 198 kB

Drawings

Quarter-turn locks, stainless steel

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1360.1613square 6 mm2013,5 on request
K1360.2013slot2013,5 on request