Product groups

Item description/product images

DescriptionMaterial:

Thermoset PF 31, black.
Centre pin nickel-plated steel or bright 1.4305 stainless steel.
Snap ring 1.4310 stainless steel.

Version:High-gloss polished.Note:These grips are suitable as replacement handles for disc handwheels K0164.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0651 Taper grips revolving oval 152 kB

Drawings

Taper grips revolving oval

Item selection/filter

Order No.Component
material
D

D1D2D3LL1L2SWCADAcc.PriceOrder
K0651.106009steelM625818954,74,57 on request
K0651.208010steelM84112261082,25,510 on request
K0651.1106009stainless steelM625818954,74,57 on request
K0651.1208010stainless steelM84112261082,25,510 on request