Product groups
Position indicators freely programmable
K0411

Position indicators freely programmable

go back

Item description/product images

DescriptionMaterial:Housing plastic.
Hollow shaft steel.
Screen LCD display.
Grub screw steel.
Version:Hollow shaft black oxidised.
Grub screw black.
Note:The electronic position indicators offer diverse opportunities compared to mechanical position indicators because they display angles as well as uncommon spindle pitches and record each fraction of spindle movement.

* Freely programmable parameters using the programming software K0411.09.
Technical data:– LCD Display with 5 digits
– Digit size approx. 11.5 mm
– Display range from -19999 ... 99999
– Tunular shaft Ø 30 H7 mm
– Operating temperature -10 °C to +60 °C
– Storage temperature -30 °C to +80 °C
– Revolution max. 600 rpm
– Lithium battery Button cell 3V, type CR 2032. service life approx. 2 years
– Vibration-resistance according to DIN IEC 68-2-6 10 g / (5 ... 150 Hz), 20 g / (100 ... 2000 Hz)
– Shock-resistance according to DIN IEC 68-2-27 30 g / 15 ms
– EMC DIN EN 61000-4-2; DIN EN 61000-4-4
– Type of protection IP 51
Features:– indicated value and decimal point freely programmable
– linear or angle mode
– function key for zero-point position
– function key for switching between the absolute dimension and chain dimension
– programming of an offset value directly at the device
– easy battery change
Accessory:– reducing bushes K0412
– programming software K0411.09
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0411 Position indicators freely programmable 583 kB

Drawings (total overview)

Position indicators freely programmable
Position indicators freely programmable

Position indicators programmed

More information

Drawings

Position indicators programmed
Position indicators programmed

Item selection/filter

Order No.

Version 1Version 2BDHLCADAcc.PriceOrder
K0411.See sample order for position Indicators programmedfreely programmable38,8307148 on request

Position indicators not programmed

More information

Drawings

Position indicators not programmed
Position indicators not programmed

Item selection/filter

Order No.

Assembly
position
Main
colour
Version 2Order No.
software
CADAcc.PriceOrder
K0411.111orangefreely programmableK0411.09  on request
K0411.121blackfreely programmableK0411.09  on request
K0411.313orangefreely programmableK0411.09  on request
K0411.323blackfreely programmableK0411.09  on request

Software for position indicators

More information

Drawings

Software for position indicators

Item selection/filter

Order No.ItemCADAcc.PriceOrder
K0411.09USB connection cable on request