|
Order No. | Form | D | D1 | D2 | H | H1 | L | CAD | Acc. | Price | Order |
---|
K1020.18008X15 | L | M8 | 80 | 29,2 | 53,5 | 31 | 15 | | | on request | | K1020.18008X20 | L | M8 | 80 | 29,2 | 53,5 | 31 | 20 | | | on request | | K1020.18008X30 | L | M8 | 80 | 29,2 | 53,5 | 31 | 30 | | | on request | | K1020.18008X40 | L | M8 | 80 | 29,2 | 53,5 | 31 | 40 | | | on request | | K1020.18008X50 | L | M8 | 80 | 29,2 | 53,5 | 31 | 50 | | | on request | | K1020.18010X15 | L | M10 | 80 | 29,2 | 53,5 | 31 | 15 | | | on request | | K1020.18010X20 | L | M10 | 80 | 29,2 | 53,5 | 31 | 20 | | | on request | | K1020.18010X30 | L | M10 | 80 | 29,2 | 53,5 | 31 | 30 | | | on request | | K1020.18010X40 | L | M10 | 80 | 29,2 | 53,5 | 31 | 40 | | | on request | | K1020.18010X50 | L | M10 | 80 | 29,2 | 53,5 | 31 | 50 | | | on request | | K1020.18012X15 | L | M12 | 80 | 29,2 | 53,5 | 31 | 15 | | | on request | | K1020.18012X20 | L | M12 | 80 | 29,2 | 53,5 | 31 | 20 | | | on request | | K1020.18012X30 | L | M12 | 80 | 29,2 | 53,5 | 31 | 30 | | | on request | | K1020.18012X40 | L | M12 | 80 | 29,2 | 53,5 | 31 | 40 | | | on request | | K1020.18012X50 | L | M12 | 80 | 29,2 | 53,5 | 31 | 50 | | | on request | |
|