Product groups
Workpieces with tolerances up to 1.5 mm can be reliably clamped using the “actima” clamping element.
K0020

Clamping element “actima”

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.
Housing thermoplastic.
Ball knob thermoset PF 31.
Accessories steel.
Version:Black oxidised.
Housing black.
Ball knob, red.
Accessories black oxidised.
Note:The travel path is 10 mm. Self-locking occurs in any position within only 2 mm of clamp travel, so workpieces with tolerances of up to 1.5 mm can be safely clamped. The Actima clamping device can be mounted in any horizontal or vertical position.
Standard parts enable further applications and are available as optional accessories.
All parts of the cam system subject to heavy loads are case-hardened (thrust sleeve and accessories only if specified).
The maximum permissible clamping force is approximately 4905 N.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0020 Clamping element “actima” 265 kB

Drawings (total overview)

Clamping element “actima”
Clamping element “actima”

"Actima" clamping devices with transverse axis in the hole

More information

Drawings

"Actima" clamping devices with transverse axis in the hole

Item selection/filter

Order No.

Version 2CADAcc.PriceOrder
K0020.10right-hand / thrust on request
K0020.15right-hand / pull on request
K0020.20left-hand / thrust on request
K0020.25left-hand / pull on request

"Actima" clamping devices with through hole

More information

Drawings

"Actima" clamping devices with through hole

Item selection/filter

Order No.

Version 2CADAcc.PriceOrder
K0020.30right-hand / thrust on request
K0020.35right-hand / pull on request
K0020.40left-hand / thrust on request
K0020.45left-hand / pull on request

"Actima" accessories

More information

Drawings

"Actima" accessories

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K0020.02Plate on request
K0020.03Conus on request
K0020.04Prism on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33