- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0016Hook clamps with mounting bracket |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Hook clamps and clamping screw carbon steel, tempered.Version:Black oxidised.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | D3 | A | B | B1 | B2 | B3 | B4 | B5 | H | H1 | H2 | H3 | L | M | S | SW | Tightening torque max. Nm
| F max. kN | CAD | Acc. | Price | Order |
---|
K0016.08 | M8 | 6,4 | 20 | 28 | 38 | 26 | 19,5 | 12 | 6 | 6 | 2,5 | 62 | 47,5 | 25 | 18 | 50 | 10 | 4 | 6 | 30 | 17 | | | on request | | K0016.10 | M10 | 8,4 | 24 | 34 | 48 | 31 | 22,5 | 14 | 7,5 | 9 | 3 | 74 | 57,5 | 30 | 21 | 64 | 12 | 5 | 8 | 50 | 18 | | | on request | | K0016.12 | M12 | 10,5 | 28 | 40 | 55 | 36,5 | 26 | 16,5 | 9 | 10,5 | 3,5 | 87 | 67 | 35 | 24 | 75 | 15 | 5 | 10 | 60 | 20 | | | on request | | K0016.16 | M16 | 12,8 | 34 | 48 | 65 | 43,5 | 31 | 19,5 | 10 | 16,5 | 4 | 112 | 87 | 45 | 32 | 88 | 20 | 5 | 14 | 120 | 24 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|