- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
DescriptionMaterial:Carbon steel, tempered.Version:Form A-C: black oxidised. Shaft diameter ground. Form D: black oxidised.Note:The stated clamping forces (F max.) and tightening torques are valid within the stated clamping ranges (H5).Advantages:Compact design for use in the tightest of spaces Diverse versions and sizesAccessory:Hook clamp holders K0017. Hook clamp holders K0851. Extensions for jack screws K0018.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | D | D1 | H | H1 | H2 | H3 | H4 | H5 max. clamping range | B | R | Socket head screw DIN 912 | Tightening torque max. Nm | F max. kN | CAD | Acc. | Price | Order |
---|
K0014.110030 | A | 20 | 25 | 75 | 54 | 30 | 9 | 10 | 12 | 12 | 30 | M10x65 | 37,2 | 13 | | | on request | | K0014.110040 | A | 20 | 25 | 75 | 54 | 30 | 9 | 10 | 12 | 12 | 40 | M10x65 | 31,4 | 9,8 | | | on request | |
|
Order No. | Form | D | D1 | H | H1 | H2 | H3 | H4 | H5 max. clamping range | B | R | Socket head screw DIN 912 | Tightening torque max. Nm | F max. kN | CAD | Acc. | Price | Order |
---|
K0014.208020 | B | 18 | 22 | 58 | 37 | 23 | 2 | 7 | 10 | 10 | 20 | M8x50 | 37,2 | 13,6 | | | on request | | K0014.208025 | B | 18 | 22 | 58 | 37 | 23 | 2 | 7 | 10 | 10 | 25 | M8x50 | 32,3 | 10,9 | | | on request | | K0014.208030 | B | 18 | 22 | 58 | 37 | 23 | 2 | 7 | 10 | 10 | 30 | M8x50 | 29,4 | 9 | | | on request | | K0014.212040 | B | 25 | 32 | 92 | 66 | 39 | 11 | 12 | 15 | 18 | 40 | M12x80 | 58,8 | 17,5 | | | on request | | K0014.212050 | B | 25 | 32 | 92 | 68 | 39 | 11 | 12 | 15 | 18 | 50 | M12x80 | 49 | 14 | | | on request | | K0014.212060 | B | 25 | 32 | 92 | 68 | 39 | 11 | 12 | 15 | 18 | 60 | M12x80 | 45,1 | 11,6 | | | on request | | K0014.216040 | B | 32 | 36 | 101 | 75 | 39 | 15 | 15 | 15 | 22 | 40 | M16x85 | 166,6 | 37,9 | | | on request | | K0014.216050 | B | 32 | 36 | 101 | 75 | 39 | 15 | 15 | 15 | 22 | 50 | M16x85 | 147 | 30,4 | | | on request | | K0014.216060 | B | 32 | 36 | 101 | 75 | 39 | 15 | 15 | 15 | 22 | 60 | M16x85 | 127,4 | 25,2 | | | on request | |
|
|
Order No. | Form | D | D1 | D2 | H | H1 | H2 | H4 | H5 max. clamping range | B | L | R | Socket head screw DIN 912 | Tightening torque max. Nm
| F max. kN | CAD | Acc. | Price | Order |
---|
K0014.404118 | D | 10 | 14 | M4 | 37 | 24,5 | 14,5 | 7,5 | 3 | 8 | 14 | 18 | M4x30 | 2,7 | 2 | | | on request | | K0014.406122 | D | 12 | 16 | M5 | 44 | 30,5 | 17,5 | 9,5 | 4 | 10 | 17 | 22 | M6x35 | 7 | 3,5 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|