Product groups

Item description/product images

DescriptionMaterial:Carbon steel 1.7220.
Ball grip plastic.
Version:Tempered and black oxidised.Note:Suitable hinge pin, see K0007.
The cam lever is an eccentric lever that moves along a logarithmic spiral. Its clamping properties are even over the entire contact surface of the cam.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0009 Cam levers double 208 kB

Drawings

Cam levers, double

Item selection/filter

Order No.LL1BB1HH1DD1

RR1CADAcc.PriceOrder
K0009.08104±214,916928,218,782517,219,2 on request
K0009.10123±218,6201234,823,3103021,524 on request
K0009.12146±324,3251443,830,312302831,2 on request