Product groups

Item description/product images

DescriptionMaterial:Carbon steel 1.7220.
Ball grip plastic.
Version:Tempered and black oxidised.Note:Suitable hinge pin, see K0007.
The cam lever is an eccentric lever that moves along a logarithmic spiral. Its clamping properties are even over the entire contact surface of the cam.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0008 Cam levers single 213 kB

Drawings

Cam levers, single

Item selection/filter

Order No.LL1BHH1DD1

RR1CADAcc.PriceOrder
K0008.08104±214,9928,218,782517,219,2 on request
K0008.10123±218,61234,823,3103021,524 on request
K0008.12146±324,31443,830,312302831,2 on request