K0004Clamp straps with adjustment unit |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Base, ductile iron. Clamp strap and clamping screw carbon steel.Version:Black oxidised.Note:These clamp strap modules are universal, flexible clamps constructed from individual components building a compact unit. There are no loose parts which first have to be altered for a clamping operation. The compact design allows these clamps to be placed close to the workpiece enabling the full area of the machine table to be used.Special features: DownloadHere is all the information as a PDF datasheet: