Product groups
Wedge clamps machinable
K0041

Wedge clamps machinable

go back

Item description/product images

DescriptionMaterial:Body tool steel.
Jaw segments tool steel (30 HRC).
Version:Body hardened.
Jaw segments black oxidised.
Wedge faces ground.
Note:

These wedge clamps have a machining allowance per jaw of 3 mm for version K0041.08 and 5 mm for versions K0041.12 and K0041.16.
This extra material allows the jaws to machined to suit the form of the workpiece.

The jaws version K0041.08 and K0041.0810 are not serrated.

Spread width:
K0041.08 = ±0.5 mm
K0041.12 = ±1.0 mm
K0041.16 = ±1.5 mm

Drawing reference:
D) DIN 912 cap screw

1) wedge clamps
2) workpiece
3) fixed stop
4) base plate
5) hydraulic/pneumatic cylinder
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0041 Wedge clamps machinable 254 kB

Drawings

Wedge clamps machinable

Item selection/filter

Order No.A
min.
A
max.
B

B1CDEVersion 2GClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0041.083337292115M8X252,5for tapped holeM81525 on request
K0041.08103337292115M8X252,5for t-slot101525 on request
K0041.125259413022M12X404for tapped holeM123085 on request
K0041.12145259413022M12X304for t-slot143085 on request
K0041.166776564229M16X605for tapped holeM1650210 on request
K0041.16186776564229M16X505for t-slot1850210 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33