Product groups

Item description/product images

DescriptionMaterial:Jaws steel.
Spring 1.4310.
Screw grade 8.8.
Version:Jaws black oxidised.
Screw blue electro zinc-plated.
Note:These shaft clamping units are the simple alternative to conventional shaft clamping (slot and grub screw).
The units are suitable for various materials (metal, plastic, wood etc).
To loosen a jammed clamp simply hit it axially or extract it using a screw in the jaw end or screw head.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0375 Shaft clamping units 188 kB

Drawings

Shaft clamping units

Item selection/filter

Order No.

D
min.
D
max.
D1D2D3GG1HL
max.
L1SWXClamping torque Mx
Nm
Tightening
torque
max. Nm
Order No.
assembly
tool
CADAcc.PriceOrder
K0375.0461088M4M5M2,5427832,8max. 202,9K0375.904  on request
K0375.0510151010M5M6M35331043,3max. 456K0375.905  on request
K0375.0615201212M6M7M46391253,5max. 10010K0375.906  on request
K0375.0820301616M8M10M58461664max. 17025K0375.908  on request
K0375.1030402020M10M12M610532084,8max. 29046K0375.910  on request
K0375.1240602525M12M14M8127025105,6max. 45082K0375.912  on request
K0375.16601253030M16M18M10168130147,9max. 650206K0375.916  on request