DescriptionMaterial:Body steel. Jaw mild steel. Centring bush carbon steelVersion:Black oxidised. Jaw plates case-hardened.Note:The jaws have a serrated side for rough faces. A positive down force is exerted during clamping. A threaded pin can be inserted into D3 to prevent backwards slippage during the clamping process.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | B | D | D1 | D2 | D3 | D4 | D5 | E | E1 | H | H1 | H2 | K | K1 | L | X | Y | Z | F=Retaining force N | CAD | Acc. | Price | Order |
---|
K0033.006 | 73 | 25 | 12,2 | M6 | 7 | M6 | 16 | 6,5 | 2,5 | 11 | 35 | 24 | 12,4 | 25,5 | 2,5 | 27 | 12 | 4,5 | M3 | 10000 | | | on request | | K0033.010 | 110 | 39 | 18,2 | M10 | 11 | M10 | 24 | 10,5 | 4 | 18 | 56 | 38 | 20 | 40,5 | 4 | 39 | 20,5 | 8 | M5 | 40000 | | | on request | | K0033.016 | 170 | 58 | 26,2 | M16 | 17 | M10 | 35 | 17 | 7 | 27 | 85 | 60 | 30 | 60,5 | 7 | 61 | 32 | 13 | M8 | 100000 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|