Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Tempered, black oxidised.
Riser faces ground.
Note:Also called multi-fixture clamps and stops.
Cost-effective custom made clamping fixtures can be produced using the adjustable riser cam clamps together with the matching riser stops.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0032 Riser stops 186 kB

Drawings

Riser stops

Item selection/filter

Order No.

for
screws
LL1L2L3BB1B2H1H2H3Long
hole
CADAcc.PriceOrder
K0032.08M863,528,313,57,9198,413,41911,684 -0,0136,6closed on request
K0032.12M1295,242,712,77,928,513,419,82212,192 -0,0136,9closed on request
K0032.16M1610746,2-9,5381724,850,735,001 -0,01321,3open on request