Product groups
Cam screws with hexagon washer
K0026

Cam screws with hexagon washer

go back

Item description/product images

DescriptionMaterial:Cam screw carbon steel.
Hex washer brass.
Version:Cam screw tempered to 10.9 and black oxidised.Note:Also called fixture clamps.
The minimal height of this fixture clamp allows numerous clamping problems in fixture and equipment construction to be solved. The brass hex washer offers a gentle yet extremely stable and safe clamping of workpieces. By using several fixture clamps entire pallets can be set-up.

“A” = distance from workpiece to screw centre
(cam screw).
On request:Replacement cam screws.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0026 Cam screws with hexagon washer 332 kB

Drawings

Cam screws with hexagon washer

Item selection/filter

Order No.AD

HLSWSW1S1
(travel)
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0026.043,8M42,810830,80,92,2 on request
K0026.067,8M64,81216413,48,5 on request
K0026.0810,2M84,81520,6513,611,3 on request
K0026.1010,2M106,42020,671,69,028,06 on request
K0026.1212,7M129,52525,48218,088 on request
K0026.1615M1612,73030,2122,527,0135 on request