Product groups

KIPP clamping lever with thrust pin

go back
KIPP clamping lever with thrust pin

KIPP clamping lever with thrust pin

Careful clamping
The new version of the KIPP clamping lever permits clamping on delicate surfaces. A pin at the end of the operating part ensures damage-free optimum clamping.
This is ensured by a thrust pad at the end of the external thread. The first version of the clamping lever is fitted with a brass pin. This material is softer than most materials and thus avoids any scratches or damage to the component to be clamped. This extension of our product line represents a more careful alternative, especially for applications on visible clamping points.
On request, a thrust piece variations are also available in special versions, such as with a plastic pin or plastic ball.

to product page