Product groups
Tube clamps cross stainless steel
K0472

Tube clamps cross stainless steel

go back

Item description/product images

DescriptionMaterial:Investment cast 1.4308 stainless steel.
ISO 4762 cap screw and ISO 4032 hex nut, stainless steel.
From ø30 mm ISO 4017 hex head bolt, stainless steel.
Note:The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.On request:Clamping levers for tightening.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0472 Tube clamps cross stainless steel 480 kB

Drawings (total overview)

Tube clamps cross stainless steel

Tube clamps cross, stainless steel, Form A

More information

Drawings

Tube clamps cross, stainless steel, Form A

Item selection/filter

Order No.FormABCD

ELPQRSTCADAcc.PriceOrder
K0472.11212A12,112,12025,525,564232349M6x18M6x18 on request
K0472.11414A14,114,12025,525,564232349M6x18M6x18 on request
K0472.11616A16,116,12025,525,564232349M6x18M6x18 on request
K0472.11818A18,118,12025,525,564232349M6x18M6x18 on request
K0472.12020A20,120,12125,525,564232349M6x18M6x18 on request

Tube clamps cross, stainless steel, Form B

More information

Drawings

Tube clamps cross, stainless steel, Form B

Item selection/filter

Order No.FormABCD

ELPQRSTCADAcc.PriceOrder
K0472.13030B30,130,13332,432,49245.545.573,5M8x30M8x30 on request
K0472.14040B40,1740,174240,440,4118525295,5M10x35M10x35 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33